Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Hummel
Description
HSK-INOX 1.4404 NPT - Standard Cable Glands
Bill of material
HSK-INOX 1.4404 1.675.1000.70
AG
Thread
1'' NPT
D1
18-25 mm
GL
19 mm
H
29 mm
SW
41 mm
BN
Order No.
1.675.1000.70
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices